MP28254

High Efficiency 4A, 21V, 500kHz Synchronous Step down Converter

MP28254

NOT RECOMMENDED FOR NEW DESIGNS

High Efficiency 4A, 21V, 500kHz Synchronous Step down Converter

MP28254 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2384GG-Z

Active

MP2384GG-Z

Active

4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter

Features & Benefits

  • Wide 4.5V to 24V Operating Input Range
  • 105μA Low Quiescent Current
  • 4A Continuous Output Current
  • Adaptive COT Control for Fast Transient
  • DC Auto-Tune Loop
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Power Good (PG) Indication
  • Fixed 700kHz Switching Frequency
  • Stable with POSCAP and Ceramic Capacitors
  • Internal Soft Start (SS)
  • Output Discharge
  • OCP, OVP, UVP, and Thermal Shutdown with Auto-Retry
  • Available in a QFN-11 (2mmx2mm) Package
  • The MPL-AL6050 Inductor Series Matches Best Performance

    … and many more!

    Active Part Numbers:

    MP28254EL-LF-P MP28254EL-LF-Z

    Meaning of P & Z Show more

    Design Resources

    Symbol, Footprint & 3D Model
    30+ more formats Show more
    Cad Symbols Symbols (36)
    Cad Footprints Footprint (34)
    Cad 3D Models 3D Models (15)

    EDA model is not yet available for this part.

    Please enter your email address and we will notify you when it is released.

    Buy direct from MPS



    Quality Policy, Certificates & Reliability Reports
    All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.