MP2735
NOT RECOMMENDED FOR NEW DESIGNS
MP2735 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2736
MP2736
Low-Voltage 0.45O Dual SPDT Analog Switches
Features & Benefits
- Low Voltage Operation (1.65V to 5.5V)
- Low On-Resistance - RON: 0.45O at 2.7V
- Fast Switching: TON = 29ns at 2.7V
- TOFF = 23ns at 2.7V
- Latch-Up Current >300mA (JESD78)
- 1.4mm x 1.8mm QFN10 Package
- ESD Human-Body Model ±4000V
… and many more!
Active Part Numbers:
MP2735DQG-LF-P MP2735DQG-LF-Z
Meaning of P & Z 
Related Products
EV2735DQG-00A Low-Voltage 0.45Ω Dual SPDT Analog Switches
The MP2735/MP2736 are low voltage, low on-resistance, dual single-pole/double-throw (SPDT) monolithic CMOS analog switches designed for high performance switching of analog signals. Combining low-power, high speed, low on-resistance, and small package size, the MP2735/MP2736 are ideal for portable and battery power applications.
The MP2735/MP2736 have an operation range from 1.65V to 5.5V single supply. The MP2735 has two separate control pins and two separate SPDT switches. The MP2736 includes an EN pin. All switches are at high impedance mode when the EN is high.
The MP2735/MP2736 are guaranteed 1.65V logic compatible, allowing the easy interface with low voltage DSP or MCU control logic and ideal for one cell Li-ion battery direct power.
Learn about our Evaluation Kit
Log in to your account
Create New Account