MP2125

Dual 1.5A, 1.2MHz Synchronous Step-Down Converter

MP2125

NOT RECOMMENDED FOR NEW DESIGNS

Dual 1.5A, 1.2MHz Synchronous Step-Down Converter

MP2125 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2122

NRFND

MP2122

NRFND

6V, 2A, Low Quiescent Current Dual, SYNC Buck Regulator

Features & Benefits

  • Dual 2A-Output Current
  • >93% Peak Efficiency
  • >80%Light-Load Efficiency
  • Wide 2.7V-to-6V OperatingInputRange
  • 80mΩ and 35mΩ Internal Power MOSFET
  • 1MHz Fixed Switching Frequency
  • Adjustable Output from 0.608V to VIN
  • 180° Phase-Shifted Operation
  • 100% Duty-Cycle Operation
  • 45µA Quiescent Current
  • Cycle-by-Cycle Over-Current Protection
  • Short-Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Available in an 8-pin TSOT23-8 Package

… and many more!

Active Part Numbers:

MP2125DL-LF-P MP2125DL-LF-Z MP2125DL-LF MP2125DL-LF-Z-EMC

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.