MP2106

1.5A, 15V, 800KHz, Synchronous Buck Converter

MP2106

NOT RECOMMENDED FOR NEW DESIGNS

1.5A, 15V, 800KHz, Synchronous Buck Converter

MP2106 continues to be in production for existing customers. Please consider this alternative for new designs:

MP1496S

Active

MP1496S

Active

2A, 16V, 500kHz, Step-Down Converter with external SS

Features & Benefits

  • Wide 4.5V to 16V Operating Input Range
  • 150mΩ/70mΩ Low-RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Can Synchronize with a 300kHz-to-2MHz External Clock
  • Externally Programmable Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable Starting from 0.8V
  • Available in an 8-pin TSOT23 Package

… and many more!

Active Part Numbers:

MP2106DK-LF-P MP2106DK-LF-Z MP2106DQ-LF-P MP2106DQ-LF-Z MP2106DK MP2106DK-LF MP2106DK-P MP2106DK-Z MP2106DQ MP2106DQ-LF MP2106DQ-P MP2106DQ-Z MP2106XN

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.