MP1583

3A, 23V, 385kHz Asynchronous Step-Down Converter

MP1583

NOT RECOMMENDED FOR NEW DESIGNS

3A, 23V, 385kHz Asynchronous Step-Down Converter

MP1583 continues to be in production for existing customers. Please consider this alternative for new designs:

MP9943GQ-Z

Active

MP9943GQ-Z

Active

High Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good

Features & Benefits

  • Wide 4V to 36V Continuous Operating Input Range
  • 85mO/55mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • 410kHz Switching Frequency
  • Synchronizes from 200kHz to 2.2MHz External Clock
  • High Duty Cycle for Automotive Cold-crank
  • Internal Power-Save Mode
  • Internal Soft-Start
  • Power Good Indicator
  • Over Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an QFN-8 (3mmx3mm) package

… and many more!

Active Part Numbers:

MP1583DN-LF-P MP1583DN-LF-Z MP1583DP-LF MP1583DN MP1583DN_EMC-LF MP1583DN-LF MP1583DN-P MP1583DN-Z MP1583DP-LF-P MP1583DP-LF-Z MP1583DS MP1583DS-P MP1583DS-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.