mEZDPD1620AS

EOL

mEZDPD1620AS continues to be in production for existing customers. Please consider this alternative for new designs:

MPM3695GPJ-20

Active

MPM3695GPJ-20

Active

3V to 16V Input, Continuous 25A Power Module

Features & Benefits

  • Wide Input Voltage (VIN) Range from 3V:
    • 3V to 16V VIN with External VCC
    • 4V to 16V VIN with Internal VCC
  • 0.5V to 5.5V Output Voltage (VOUT) Range
  • 25A of Continuous Output Current (IOUT)
  • Automatic Interleaving for Multi-Phase Operation
  • Automatic Compensation with Adaptive Multi-Phase Constant-On-Time (MCOT) for Ultra-Fast Transient Response
  • ±1% Reference Voltage (VREF) Accuracy ( -40°C to +125°C)
  • True VOUT Remote Sense
  • Pre-Biased Output
  • Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults
  • Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
  • Configurable via the Digital Interface:
    • Current Limit
    • Pulse-Skip Mode (PSM) or Continuous Conduction Mode (CCM) Selection
    • Soft-Start Time (tSS)
    • Switching Frequency (fSW) Selection: 400kHz, 600kHz, 800kHz, or 1000kHz
    • Fault Limits
    • Ramp Compensation
  • Available in an ECLGA-29 (5mmx6mmx4.4mm) Package

… and many more!

mEZDPD1620AS

Configurable 16V DC/DC Step-Down Power Module up to 20A,
and order from Digikey

The mEZDPD1620 series are scalable, programmable DC/DC power supplies with up to 25A peak output current. There are two packages available: the mEZDPD1620AS is a surface mount (QFN package), and the mEZDPD1620A is in the DIP (Dual Inline Package).

20A

Digital programmable features enable the mEZDPD1620AS to be controlled and programmed via an I2C PMBus. Operation parameters can be programmed, including compensation, the output voltage transition slew rate, the switching frequency, and power save mode. Pre-configured DIP package modules are available to provide quick evaluation.

Want your custom configuration pre-loaded to the evaluation board module? Create and save a module configuration and order evaluation board here

Standard Pricing

  • Quantity Price
  • 1+
    $20.79 /unit
  • 10+
    $18.90 /unit  9 % Discount
  • 100+
    $16.06 /unit  23 % Discount
  • 250+
    $14.64 /unit  30 % Discount
  • 500+
    $13.70 /unit  34 % Discount


Technical Forum

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.