Kintex - 7 Smallest Size Power Management Reference Design

For more information on reference designs
Response within 2 business days
AMD Xilinx part numbers:
- XC7K70T
- XC7K160T
- XC7K325T
- XC7K355T
- XC7K410T
- XC7K420T
- XC7K480T
MPS Products
Part Number | Quantity | Description |
MPM3683-7 | 1 |
2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package
|
MPM3620A | 1 | 24V Input, 2A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
MPM3606A | 1 (Optional: 2) | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
MP20045 | (Optional: 2) | Low Noise, 1A Linear Regulator |
MPM3695-10 | (Optional: 1) | 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus |
MPM3632S | (Optional: 1) | High-Frequency 18V/3A DC/DC Regulator with Integrated Inductor |
Log in to your account
Create New Account