Innogrit Tacoma IG5669 Reference Design
For more information on reference designs
Response within 2 business days
Innogrit Part Numbers
- IG5669
MPS Products
| Part Number | Quantity | Description |
| MP5515 | 1 | Wide Input 2.7 - 18V, 5A, High-Efficiency Bidirectional, Power Back-Up Manager with Integrated Hot-Swap, I2C, ADC, and Cap Health Test |
| MP8868 | 1 | 10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface |
| MP8771 | 3 | 18V, 10A, 700kHz, High-Efficiency, Synchronous, Step-Down Converter |
| MP2326 | 1 | 4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS |
| MP2393 | 2 | 24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package |
| MP5077 | 4 | 7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge |
Log in to your account
Create New Account