Innogrit Rainier U.2 Reference Design
For more information on reference designs
Response within 2 business days
Innogrit Part Numbers
- IG5636
MPS Products
| Part Number | Quantity | Description |
| MP5515 | 1 | Wide Input 2.7 - 18V, 5A, High-Efficiency Bidirectional, Power Back-Up Manager with Integrated Hot-Swap, I2C, ADC, and Cap Health Test |
| MP8854 | 1 | 2.85V - 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface |
| MP2326 | 2 | 4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS |
| MP2393 | 2 | 24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package |
| MP2392 | 2 | High-Efficiency, 2A, 4.2 to 24V, 650kHz, Synchronous, DC Step-Down Converter with PG and Soft Start In SOT583 |
Log in to your account
Create New Account