EVQ4560-Q-00A
NOT RECOMMENDED FOR NEW DESIGNS
EVQ4560-Q-00A continues to be in production for existing customers. Please consider this alternative for new designs:
EVQ4572-QB-00A
Active
EVQ4572-QB-00A
Active
60V, 2A, High Efficiency Synchronous Buck Converter Evaluation Board
Features & Benefits
- Wide 5V to 60V Operating Input Range 2A Continuous Output Current
- High Efficiency Synchronous Mode Control
- 250mΩ/45mΩ Internal Power MOSFETs
- Programmable Frequency up to 2.2MHz
- 180° Out of Phase SYNC Out Clock
- 40μA Quiescent Current
- Low Shutdown Mode Current: 2 μA
- Selectable AAM or Forced CCM Operation at Light Load
- Internal 0.45ms Soft-Start
- Remote EN Control
- Power Good Indicator
- Low Drop-out Mode
- Over-Current Protection
- Thermal Shutdown
- Available in a QFN-12 (2.5mmx3mm) Package
- AEC-Q100 Grade-1
… and many more!
Order
Log in to your account
Create New Account