The EVMPC22161-2891-Split-02A is an evaluation board designed for the MPC22161-120, a 120A, 2-phase Intelli-Module with Quiet SwitcherTM Technology (QST).
The EVMPC22161-2891-Split-02A can deliver 120A of load current across a wide operating input voltage (VIN) range, and it can achieve high efficiency across a wide output current (IOUT) load range.
The EVMPC22161-2891-Split-02A employs one MP2891 device and two MPC22161-120 devices. The MP2018-33, a low-power linear regulator, is also integrated because it provides a stable 3.3V power supply for the MP2981 and MPC22161-120. There are two power supply rails that can run independently.
The EVMPC22161-2891-Split-02A can monitor the MPC22161-120’s VIN, output voltage (VOUT), IOUT, and temperature. The EVMPC22161-2891-Split-02A provides configurable VIN under-voltage lockout (UVLO) protection, VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limiting (OCL), and over-current protection (OCP).
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account