EV4431-L-00A

36V, 1A, Low Quiescent Current Synchronous Step-Down Converter Evaluation Board

EV4431-L-00A

36V, 1A, Low Quiescent Current Synchronous Step-Down Converter Evaluation Board

EV4431-L-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EVQ4431-L-00A

Active

EVQ4431-L-00A

Active

36V, 1A, Low IQ, Synchronous Step-Down Converter Evaluation Board

Features & Benefits

  • Wide 3.3V to 36V Operating Input Voltage Range
  • 1A of Continuous Output Current
  • 1μA Low Shutdown Current (ISD)
  • 10μA Sleep Mode Quiescent Current (IQ)90mΩ/80mΩ Internal Power MOSFETs
  • 350kHz to 2.5MHz Configurable Switching Frequency (fSW)
  • Synchronized External Clock
  • Selectable In-Phase or 180° Out-of-Phase
  • Power Good (PG) Indicator
  • Configurable Soft-Start Time (tSS)
  • 80ns Minimum On Time (tON_MIN)
  • Selectable Forced Continuous Conduction Mode (FCCM) and Advanced Asynchronous Modulation (AAM) Mode
  • Low-Dropout (LDO) Mode
  • Over-Current Protection (OCP) with Valley Current Detection and Hiccup Mode
  • Thermal Shutdown
  • Available in a QFN-16 (3mmx4mm) Package
  • Available with Wettable Flanks
  • AEC-Q100 Grade-1 Qualified

… and many more!

Active Part Numbers:

EV4431-L-00A

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.