EV3332-C-00A
NOT RECOMMENDED FOR NEW DESIGNS
Dual Channel, 1.5A/Ch Flash LED Driver With I²C Interface Evaluation Board
EV3332-C-00A continues to be in production for existing customers. Please consider this alternative for new designs:
EV3336A-C-00A
Active
EV3336A-C-00A
Active
Dual-Channel Flash LED Driver With 2A/Ch and I2C Interface
Features & Benefits
- 2.7V to 5.5V Input Voltage
- 1/2/3/4MHz Selectable Max Fsw
- Fsw Fold-back Function
- 400kHz I2C Compatible Interface
- Standby/Flash/Assist/Indicator/5V DC
- Modes
- Flash Mode
- Up to 2A/Ch Programmable Current with ±7% Accuracy for Each LED, 7.84mA/Step
- Assist Mode
- Up to 319mA/Ch Programmable Current with ±7% Accuracy for Each LED, 1.25mA/Step
- Indicator Mode
- Works in 31.5kHz PWM Dimming Mode with 2/16, 3/16, 4/16, 5/16 Duty Cycle
- Used for Blinking and 128/256/512ms Selectable Blinking Time
- 5V DC Mode
- Output Constant 5V DC Voltage
- Separated EN1 Pin for NFC Application
- 1A to 4.2A Programmable Input DC Current
- Limit Protection
- External Strobe/TX Pin
- VIN to VOUT Disconnection Function
- Low-Battery Voltage Protection
- LED Short/Open Protection
- VOUT-GND Short Protection
- Over-Voltage Protection (OVP)
- Over-Temperature Protection (OTP)
- Input Under-Voltage Lockout (UVLO)
- Protection
- WLCSP-20 (1.6mmx2.0mm) Package
… and many more!
Active Part Numbers:
EV3332-C-00A
Order
Log in to your account
Create New Account