EV2122-J-00A
6V, Dual 2A, Low Quiescent Current SYNC Buck Regulator







Product Description
The EV2122-J-00A is used for demonstrating the performance of MPS’s MP2122, an internally compensated, 1MHz, fixed-frequency, dual-PWM, synchronous step-down regulator.
The MP2122 is ideal for powering portable equipment that runs from a single-cell, Lithium-Ion (Li+) battery due to 45µA low quiescent current. The output voltage can be regulated as low as 0.608V.
With peak current mode control and internal compensation, the MP2122 requires a minimal number of readily available, standard external components, and is available in an 8-pin, TSOT23 package.
Product Features
- Dual 2A Output Current
- Above 95% Peak Efficiency
- Above 80% Light-Load Efficiency
- Wide 2.7V to 6V OperatingInputRange
- 100mΩ and 40mΩ Internal Power MOSFET
- 1MHz Fixed Switching Frequency
- Adjustable Output from 0.608V to VIN
- 180° Out-of-Phase Operation
- 100% Duty Cycle Operation
- 45uA Quiescent Current
- Cycle-by-Cycle Over-Current Protection
- Short-Circuit Protection with Hiccup Mode
- Thermal Shutdown
- Available in an 8-Pin, TSOT23 Package
Parametrics

6V, 2A, Low Quiescent Current Dual, SYNC Buck Regulator
The MP2122 is an internally-compensated, 1MHz fixed-frequency, dual PWM, synchronous, step-down regulator. The MP2122 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery.
The MP2122 integrates dual 80mΩ high-side switches and 35mΩ synchronous rectifiers for high efficiency without an external Schottky diode. Peak-current mode control and internal compensation limits the minimum number of readily-available external components.
Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown.
The MP2122 is available in an 8-pin TSOT23-8 package.

6V, 2A, Low Quiescent Current, Dual, Synchronous Buck Regulator
The MP2122A is an internally compensated, 1MHz, fixed-frequency, dual, PWM, synchronous, step-down regulator with advanced light-load mode. The MP2122A operates from a 2.7V to 6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current, making it ideal for powering portable equipment that run on a single-cell lithium-ion (Li+) battery.
The MP2122A integrates dual, 80mΩ, high-side switches and 35mΩ, synchronous rectifiers for high efficiency without an external Schottky diode. Peak-current mode control and internal compensation limits the minimum number of readily available external components.
Full protection features include cycle-by-cycle current limiting and thermal shutdown.
The MP2122A is available in an 8-pin TSOT23 package.