Commercial EMC
Session popupval
Session textval
Session Titefor popup
Session textval
Session Titefor popup
Show default content
Our state-of-the-art measurement chambers and work stations enable exact results and detailed test reports during emissions and immunity testing.
Our commercial testing services include:
- Radiated Emissions
- Conducted Emissions
- Radiated Immunity
- Conducted Immunity
- ESD
Specifications:
- FCC Part 15 Class B (RE)
- CISPR 32 (RE) 3-Meter Method
- CISPR 32 (CE)
Equipment:
- 40GHz Receiver
- Tri-Log Antenna (25MHz to 1.5GHz)
- Horn Antenna (1GHz to 18GHz)
- Horn Antenna (450MHz to 6GHz)
- Horn Antenna (18GHz to 40GHz)
- Antenna Mast (4.5 Meter)
- Turntable (1 Meter)
Chamber:
- CISPR or 3 Meter
Other Assets:
- Secure Customer Storage Area
- Separate Control and Test Rooms with Customer Bench
- Customer Rework Area
- Remote video

Log in to your account
Create New Account