Independent EMC Lab Services

Independent EMC Lab Services

We are a global team of industry EMC experts that know the unique complexities and challenges of the automotive market. Our state-of-the art laboratories support all MPS customers and offer competitive discounts for excess capacity.

Independent Lab Services (Projects without MPS Products): competitive discounts for excess capacity.

  • Secure Customer Storage Area
  • Separate Control and Test Rooms with Customer Bench
  • Customer Rework Area
  • Remote video
  • 3.6GHz Receiver
  • Rod Antenna (9kHz to 30Mhz)
  • Bi-Con Antenna (20MHz to 300MHz)
  • Log Antenna (200MHz to 3.5GHz)
  • Horn Antenna (1GHz to 18GHz)
  • Horn Antenna (450MHz to 6GHz)
  • Horn Antenna (18GHz to 40GHz)
  • 40GHz Receiver
  • Tri-Log Antenna (25MHz to 1.5GHz)
  • Antenna Mast (4.5 Meter)
  • Turntable (1 Meter)
  • IC Stripline/TEM Cell (DC-6GHz)
Book time with an expert Request a Quote