Black Sesame A1000 Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

Automotive Grade High Computing Power for L2+/L3 Autonomous Driving Solutions. Black Sesame's A1000 is a cutting-edge series chip that will power autonomous driving vehicles and enable smart cockpit features and functions.


Black Sesame Part Numbers

  • BST A1000

MPS Products

Part Number Quantity Description
MPQ2977-AEC1 2 Digital 6-Phase Controller with Serial Interface, AEC-Q100 Qualified
MPQ86940 6 40A Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified
MPQ4317-AEC1 1 45V, 7A, Low IQ, Synchronous Step-Down Converter with Frequency Spread Spectrum, AEC-Q100 Qualified
MPQ2167B-AEC1 2 6V, 4A, Configurable Frequency, Synchronous Buck Converter, AEC-Q100 Qualified
MPQ20051-AEC1 3 Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified