Ambarella S5LM Smart IPC Reference Design
For more information on reference designs
Response within 2 business days
Ambarella Part Numbers
- S5L-A0-RH
MPS Products
| Part Number | Quantity | Description |
| MP1653 | 1 | 17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with Internal MOSFETs |
| MP1652 | 1 | 18V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package |
| MP1605 | 1 | 2A, 5.5V, 2.2MHz, Synchronous Step-Down Converter with Low 11µA Quiescent Current in SOT563 Package |
| MP2000 | 1 | Low Input Voltage 150mA Linear Regulator |
| MP2122 | 1 | 6V, 2A, Low Quiescent Current Dual, SYNC Buck Regulator |
| MP2340 | 2 | 24V, 2A, 1MHz, Synchronous, Step-Down, LED Driver |
Log in to your account
Create New Account