45W USB-C Power Adapter with Cypress CCG3PA Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

This 45W Notebook Power Adapter Board is a receptacle based Type-C power adapter. The major components in this design are Cypress’s EZ-PD CCG3PA (CYPD3174-16SXQ) controller and Monolithic Power System's Fixed Frequency Flyback controller (HF0500) and Synchronous Rectification Controller (MP6907)

  • Universal AC input (85 to 265VAC, 48 to 65Hz)
  • Meets USB Power Delivery 3.0/3.1 (5V/9V/15V @3A, 20V @2.25A)
  • The key components in this design are Cypress’s EZ-PD CCG3PA controller and MPS Fixed Frequency Flyback controller HFC0500 and Synchronous Rectification Controller MP6907.
  • Supports fault protection for Over-Voltage, Under-Voltage, Over-Current, Short-Circuit and Over-Temperature

The MPS components on these reference designs are carefully selected to meet price and performance objectives of these designs. Please contact your regional MPS contact or use the displayed link below for assistance

    MPS Products

    Part Number
    HFC0500
    MP6907