Artix - 7 Discrete Reference Design 

For more information on reference designs

Contact Us

Response within 2 business days

Xilinx part numbers:
  • XC7A12T
  • XC7A15T
  • XC7A25T
  • XC7A35T
  • XC7A50T
  • XC7A75T
  • XC7A100T
  • XC7A200T


    MPS Products

     Rail Number  Rail  Voltage (V)     Seq      MPS Part Number (max current) 
    1

    VCCINT, VCCBRAM

    0.95/1V ±5%

    0.9V ±3% (-2LE)

    1/3

    MP5470 buck1 (3A)

    2

    VCCAUX& VCCADC

    1.8V ±5%

    2/2

    MP5470 buck3 (2A)

    VCC_DDR

    1.5/1.35V ±5%

    3/1

    MP5470 buck4 (2A)

    VCC_IO (optional)

    2.5/3.3V±5%

    3/1

    MP5470 buck2 (3A)

    3

    VMGTAVTT

    1V ±2.5%

    2/2

    MP8904 (500mA)

    4

    VMGTAVCC

    1.2V ±3%

    2/2

    MP8904 (500mA)

    DDR_VTT

    DDR_VREF

    VCC_DDR/2

    3/1

    MP20075 (3A)