Artix 7 Solution - Cost Optimized
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP8770C | 1 | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM |
| MP5470-0014 | 1 | 4V-16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP |
| MP2332C | 1 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP2002A | 1 | Low Input Voltage, 500mA Linear Regulator |
| MP20075 | 1 | 3A, DDR Termination Regulator |
Log in to your account
Create New Account