Artix 7 Automotive Solution Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPQ5850-AEC1 | 1 | 36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified |
| MPQ4328 | 1 | 36V, 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified |
| MPQ7930 | 1 | MPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified |
| MPQ79700FS | 1 | MPSafeTM 12-Channel ASIL-D Power Sequencer, AEC-Q100 Qualified |
| MPQ79500FS | 1 | MPSafeTM 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified |
| MPQ20073 | 1 | 2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified |
Log in to your account
Create New Account