Electrocardiograms (ECG)
Session textval
Session Titefor popup
Electrocardiograms (ECG) Content
Description
Our comprehensive suite of solutions includes controllers, regulators, converters, supervisory circuits, chargers, LED drivers, and load switches. These parts are optimized for low power and high efficiency in tiny package sizes to reduce BOM and overall design cost. They also offer excellent thermal management and EMI performance.
MPS’s efficient, reliable solutions provide everything needed to effectively power electrocardiogram designs.
Block Diagram
Select parts to expand information in chart below
Components List
Resources
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
MP2491CPRODUCT32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MP8886PRODUCT45V Input, Dual 3A/Single 6A Output, Digital, Configurable, Synchronous Buck Converter
-
PRODUCT
MP28167-BPRODUCT2.8V to 22V VIN, 3A IOUT, Four-Switch, High-Frequency, Integrated Buck-Boost Converter with PG Indication
-
PRODUCT
MPM4730PRODUCT2.8V to 22V VIN, Max 1A, 4-Switch Integrated Buck-Boost Module
-
PRODUCT
MP4246PRODUCT6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP28167-NPRODUCT2.8V to 22V VIN, 3A IOUT, Integrated Buck-Boost Converter with Four MOSFETS and PG Indication
-
PRODUCT
MP4248PRODUCT36V, 140W, Buck-Boost with Integrated Low-Side MOSFETs, Supports High-Side Current Sense and I2C Interface
-
PRODUCT
MP2615DPRODUCT2A, 1-Cell Li-Ion Battery Charger with Battery Voltage Exceeding 2.1V in a QFN-16 (3mmx3mm) Package
-
PRODUCT
MP2980PRODUCT36V, Synchronous Buck-Boost Controller with Digital Interface and Current Monitor
-
PRODUCT
MP2984PRODUCT36V, Synchronous Buck-Boost Controller with Current Monitoring, Serial Interface, and Adjustable OCP via IPWM
-
PRODUCT
MPQ4263-AEC1PRODUCT36V, 140W Buck-Boost with Integrated LS-FETs, Supports High-Side Current Sense and I2C Interface for Automotive, AEC-Q100 Qualified
-
PRODUCT
MP2702PRODUCT1-Cell to 2-Cell, 26V Input, 1A Linear Charger with EN Control and Configurable JEITA
-
PRODUCT
MP28162PRODUCTHigh-Efficiency, Synchronous Buck-Boost Converter with 1.5A MOSFETs in a Small WLCSP Package
-
PRODUCT
MP2710PRODUCT500mA, 1-Cell, Li-Ion Battery Charger with Power-Path Management, 1mA Termination,
-
PRODUCT
MP4247PRODUCT36V, 100W, Buck-Boost Converter with Integrated Low-Side MOSFETs and I2C Interface
-
PRODUCT
MPM4710PRODUCT6V,1A,2MHz, SynchronousBuck-BoostPowerModule
-
PRODUCT
MP28167-APRODUCT2.8V to 22V VIN, 3A IOUT, 4-Switch, Integrated Buck-Boost Converter with FB Pin
-
PRODUCT
MP2018PRODUCT16V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2695PRODUCTI2C-Controlled, Single-Cell Switching Charger with JEITA Profile
-
PRODUCT
MP5461PRODUCTDual Input, 4-Switch Integrated Buck-Boost Converter with Input ORing and Selection
Log in to your account
Create New Account