ZU1/2/3 Full Power Management – Cost Optimized Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP5416 | 1 | 5V PMIC with High-Efficiency 4.5A/4A/2.5A/2A Four Step-Down Converters, Five LDOs with I2C and OTP |
| MP2181C | 3 | 2.5V to 5.5V, 1A, Synchronous, Step-Down Converter with SS, PG, and Forced PWM in an SOT583 Package |
| MP2002A | 2 | Low Input Voltage, 500mA Linear Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account