VU19P UltraScale+ Extended Portfolio Smallest Size Power Management Reference Design

REFERENCE DESIGN

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

AMD part numbers

  • XCVU19P

EVXLVU-19B

MPS Products Used

Part Number Quantity Description
MPM3695-100 1 16V, 100A, Scalable, DC/DC Power Module with PMBus
MPM3695-25 2 16V, 20A, Scalable DC/DC Power Module with PMBus
MPM3695-10 2 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus
MPM3632C 1 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3650 1 1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module
MP20075 (Optional: 1) 3A, DDR Termination Regulator
MPQ7962-0010 1 Request Information