VERSAL HBM –L Device (Optimized for Efficiency) Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

 

MPS Products

Part Number Quantity Description
MP8796B-3333 1 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
MP2333C 1 18V, 3A, 650kHz, Synchronous Step-Down Converter With PG, SS, and Forced CCM in SOT583 (1.6x2.1mm) Package
MP8795H 2 16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
MP8770C 3 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
MP2332C 1 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM
MP8772 2 12A, 17V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
MPQ7962-0010 1 Request Information