VERSAL ACAP Highest Efficiency I2C 8 Power Rail Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP8796B-3333 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
| MP8861 | 2 | 2.85V - 18V, 6A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface |
| MP8854 | 4 | 2.85V - 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface |
| MP20075 | Optional: 1 | 3A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account