Split Vin

Split Vin Power Solutions

MPS split Vin solution allows for dynamic duel sourcing of power. Accelerator cards are demanding more power and PCIe based accelerator cards will need to draw auxiliary power. MPS’s proprietary solution allows for dual source input without the need for an ORing Circuit. This makes designing PCIe and AUX power simple and easy.


Scalable Solutions & Easy Implementation
Dynamic Power Sourcing
No ORing Circuit Needed
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
Iq (typ) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
Package (mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
Control Mode
Common Features
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
Iq (typ) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
Package (mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
Grade
Control Mode
Common Features
MPS
Encapsulated
4
2.5
Yes
Yes
Internal
-40 to 125
BGA (15x30)
15x30
5.18
Surface Mount
Adjustable Frequency
Adjustable Start-Up Slew Rate
Adjustable Switch Current Limit
Adjustable Switching Frequency
Configurable Current Limit
Configurable Frequency
Configurable Output Voltage
Configurable UVLO
Current Limiting
Current Monitoring
Dynamic Voltage Scaling
Fixed Output Options
I2C Bus
I2C Interface
I2C/PMBus Interface
Multiple Outputs
OTP
OVP/UVP
Output Current Limit
Over-Current Protection (OCP)
PMBus Configurable
PMBus(TM) Interface
Parallel for High Output Current
Phase Interleaving
Power Good
Small Footprint
Catalog
Industrial
COT Control
MCOT
Internal Soft Start
Over-Voltage Protection (OVP)
Power Good (PG)
Synchronous Rectification
Thermal Shutdown
Is MPSafe Has MPL Product URL
     
MPM82504

16V, Quad 25A, Scalable, DC/DC Power Module with PMBus

Buy On MPS Encapsulated 3.3 16 0.5 3.3 4 25 400 1000 Yes Yes Internal -40 to 125 BGA (15x30) 15x30 5.18 Surface Mount
Adjustable Frequency, Adjustable Start-Up Slew Rate, Adjustable Switch Current Limit, Adjustable Switching Frequency, Configurable Current Limit, Configurable Frequency, Configurable Output Voltage, Configurable UVLO, Current Limiting, Current Monitoring, Dynamic Voltage Scaling, Fixed Output Options, I2C Bus, I2C Interface, I2C/PMBus Interface, Multiple Outputs, OTP, Over-Current Protection (OCP), OVP/UVP, Parallel for High Output Current, Phase Interleaving, PMBus Configurable, Power Good, Small Footprint
Industrial MCOT
Over-Voltage Protection (OVP), Power Good (PG), Thermal Shutdown
1 0 https://www.monolithicpower.com/en/products/power-modules/split-vin/mpm82504.html
MP8796B

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

4 16 30 2.5 1000
Configurable Frequency, Output Current Limit, PMBus(TM) Interface
Catalog COT Control
Internal Soft Start, Power Good (PG), Synchronous Rectification
1 0 https://www.monolithicpower.com/en/mp8796b.html
No more parts left for display.