Titanium Ti375 Development Kit
For more information (design files, test reports, etc.)
Response within 2 business days
Board Description: The Titanium Ti375 N1156 Development Kit has everything you need to develop and prototype designs for Ti375 FPGA. This kit showcases the Ti375’s full-duplex transceivers supporting multiple protocols, hardened 1 GHz quad-core RISC-V block, hardened MIPI D-PHY up to 2.5 Gbps per lane, and best-in-class hardened LPDDR4/4x controllers.
FPGA
Applications:
PCIe cards, RF repeaters and radio units, small cell/massive MIMO, cable modems, machine vision, automotive, AV equipment and broadcast, medical imaging, and video bridges.
Power Tree
MPS Products
| Part Number | Quantity | Description |
|---|---|---|
| MP8770C | 3 | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM |
| MP1676C | 2 | 16V, 6A, 800kHz, FCCM mode buck converter in SOT583 package. |
| MP2332C | 5 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP8802 | 1 | Low Dropout 250mA Linear Regulator |
Log in to your account
Create New Account