Semidrive X9U - High End Cockpit Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPQ4371 | 1 | Request Information |
| MPQ2178A | 2 | 5.5V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and External Soft Start, AEC-Q100 Qualified |
| MPQ2177A | 4 | 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ5472-000A | 2 | Request Information |
| MPQ2179A | 2 | 5.5V, 3A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
Log in to your account
Create New Account