Vin Max<24V

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Proprietary packaging
Best in class
Reduces BOM

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Type
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Sync
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Type
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Sync
Grade
Package
Buck
No
Yes
Catalog
SOT583
TSOT23-6
TSOT23-8
Has MPL
MP2341
PRE-RELEASE

High-Efficiency, 2A, 24V, 1MHz Synchronous, Step-Down LED Driver In SOT 583

4.2 24 20 Buck 0.1 1000 0.5 15 Yes SOT583 0
MP2410
ACTIVE
2A, 1MHz, up to 97% Efficiency Synchronous Buck, analog dimming only
4.2 24 22 Buck 0.1 1000 0.9 10 Yes Catalog TSOT23-6, TSOT23-8 0
MP2410A
ACTIVE
2A, 1MHz, up to 97% Efficiency Synchronous Buck, analog and PWM dimming
4.2 24 22 Buck 0.1 1000 0.9 10 Yes Catalog TSOT23-6, TSOT23-8 0
MP2370
ACTIVE
1.2A, 24V, 1.4MHz Buck WLED Driver
4.5 24 15 Buck 0.155 1400 0.8 0.1 No Catalog TSOT23-6 0
No more part left for display.