MPL-SE4030-220
Session popupval
Session textval
Session Titefor popup
Session textval
Session Titefor popup
Show default content
Description
The MPL-SE Series offers semi shielded power inductors that are shielded by an external magnetic epoxy resin for improved magnetic characteristics. Their optimized design offers a lower DCR and higher current capabilities.
-
Show more
Show less
Features & Benefits
- Size 4mmx4mmx3mm
- Semi-Shielded Construction
- Low DCR
- Low Stray Field
- Max Operating Temp +125°C
- RoHS/REACH-Compliant; Halogen-Free
Show more
Show less
Active Part Numbers:
MPL-SE4030-220
MPL-SE4030-220 Resources
-
PRODUCT CATEGORY
MPL-SE4030PRODUCT CATEGORY -
PRODUCT CATEGORY
SEMI-SHIELDED INDUCTORSPRODUCT CATEGORY -
PRODUCT CATEGORY
INDUCTORSPRODUCT CATEGORY -
PRODUCT
MPL-SR7345-4R7PRODUCT4.7μH Shielded Inductor
-
PRODUCT
MPL-AT2512-100CPRODUCTLow-Profile Molded Inductor, 10μH
-
PRODUCT
MPL-SE4030-470PRODUCTSemi-ShieldedInductor47μH
-
PRODUCT
MPL-AT2512-2R2PRODUCTLow-Profile Molded Inductor 2.2μH
-
PRODUCT
MPL-AT2512-4R7PRODUCTLow-Profile Molded Inductor 4.7μH
-
PRODUCT
MPL-SE4030-R68PRODUCTSemi-Shielded Inductor 0.68μH
-
PRODUCT
MPL-SE4030-330PRODUCTSemi-Shielded Inductor 33μH
-
PRODUCT
MPL-SE2512-2R2PRODUCTSemi-Shielded Inductor 2.2µH
-
PRODUCT
MPL-SE2512-150PRODUCTSemi-Shielded Inductor 15µH
-
PRODUCT
MPL-SE4030-1R0PRODUCTSemi-Shielded Inductor 1.0µH
-
PRODUCT
MPL-SE4030-4R7PRODUCTSemi-Shielded Inductor 4.7µH
-
PRODUCT
MPL-SE5040-R47PRODUCTSemi-Shielded Inductor 0.47µH
-
PRODUCT
MPL-SE5040-220PRODUCTSemi-Shielded Inductor 22µH
-
PRODUCT
MPL-SE6040-1R5PRODUCTSemi-Shielded Inductor 1.5µH
-
PRODUCT
MPL-SE5040-1R5PRODUCTSemi-Shielded Inductor 1.5µH
-
PRODUCT
MPL-SE6040-8R2PRODUCTSemi-Shielded Inductor 8.2µH
-
PRODUCT
MPL-SE2512-4R7PRODUCTSemi-Shielded Inductor 4.7µH
-
PRODUCT
MPL-SE2512-100PRODUCTSemi-Shielded Inductor 10µH
-
PRODUCT
MPL-SE4030-3R3PRODUCTSemi-Shielded Inductor 3.3µH
-
PRODUCT
MPL-SE5040-4R7PRODUCTSemi-Shielded Inductor 4.7µH
-
PRODUCT
MPL-SE6040-3R3PRODUCTSemi-Shielded Inductor 3.3µH
-
PRODUCT
MPL-SE6040-6R8PRODUCTSemi-Shielded Inductor 6.8µH
Order
Log in to your account
Create New Account