Electroluminescent (EL) Drivers

Thermal Performance
High efficiency
packaging technology
Extensive Protections
Superior system reliability

Excellent Efficiency
with EMI optimization

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Vout (V)
Vpp (max) (V)
Rswitch (Ω)
Output Regulation
fsw (kHz)
Grade
Package
Typical LCD Screen Sizes
MPL
Vin (min) (V)
Vin (max) (V)
Vout (V)
Vpp (max) (V)
Rswitch (Ω)
Output Regulation
fsw (kHz)
Grade
Package
Typical LCD Screen Sizes
No
Yes
Catalog
MSOP-8
QFN-8 (3x3)
Small (<10")
Has MPL
MP3801
ACTIVE

190Vpp High Voltage EL Lamp Driver

2.5 5.5 120 9 Yes 240 Catalog MSOP-8 Small (<10") 0
MP3802
ACTIVE

240Vpp High Voltage EL Lamp Driver

1.8 5.5 240 9 No 240 Catalog MSOP-8, QFN-8 (3x3) Small (<10") 0
No more part left for display.