Charge Pump Converters

Eliminates Inductor
Simplifies design
with small footprint
Superior Performance
Excellent efficiency
and reliability
High Accuracy Vout
Leveraging proprietary
DMOS assembly &
packaging technology

Show Columns
Status
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Special Features
Package
Grade
MPL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Special Features
Package
Grade
Inrush Current Limiting
Integrated Linear Regulators
Internal Soft Start
OCP
SCP
QFN-10 (1.4x1.8)
TQFN-6 (2x2)
TSOT23-6
Catalog
Industrial
Has MPL
MP5418
ACTIVE

Negative Charge Pump and Adjustable Regulator

2 2.3 5 -5 0 0.2 0.22 550 Inrush Current Limiting, Integrated Linear Regulators, Internal Soft Start, OCP, SCP QFN-10 (1.4x1.8) Catalog 0
MP9361
ACTIVE
Fixed 5Vout, High Performance Regulated Charge Pump
1 2.8 5 5 5 0.11 2 1350 Inrush Current Limiting, Internal Soft Start, OCP TSOT23-6 Catalog 0
MPQ9361
ACTIVE

Industrial Grade, High Performance Regulated Charge Pump

1 2.8 5 5 5 0.11 2 1350 Inrush Current Limiting, Internal Soft Start, OCP TSOT23-6 Industrial 0
MP9218
ACTIVE
Fixed 5Vout Regulated Charge Pump in a TQFN2x2-6 P2P with LTC3204
1 2.8 5 5 5 0.11 2 1350 TQFN-6 (2x2) Catalog 0
No more part left for display.