CC & CV Controllers

Autonomous Chargers
Reduces components &
simplifies design with
low cost
High Energy Efficiency
End-to-end
with integrated feedback control
for flyback
Superior Performance
1-Cell
up to 5 series cells

CC & CV Controllers are used in applications with a removable battery pack, such as charging cradles for power tools, where the battery is charged externally from the portable device. Our cradle charger products are designed to work together with the AC/DC converter in the charging cradle to provide current and voltage regulation functions on the output as well as battery safety during charging. These charger solutions are easy to use and allow the system designer to achieve reliable performance with a reduced bill of materials and solution cost.

Show Columns
Status
MPS Inventory
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Topology
Charge Status
Batt NTC Monitor
Package (mm)
Control Interface
MPSafe
MPL
Product URL
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Topology
Charge Status
Batt NTC Monitor
Package (mm)
Control Interface
MPS
1
3
4
5
CC/CV Controller
Linear
No
Yes
No
Yes
QFN-10 (3x3)
SOIC-16
SOT23-8
Standalone
Is MPSafe Has MPL Product URL
     
MP26085

CC/CV Controller with 1.223V Voltage Reference

Buy On MPS 1 7 20 22 CC/CV Controller No No SOT23-8 1 0 https://www.monolithicpower.com/en/mp26085.html
MP26075

High Efficiency Linear Cradle Charger

Buy On MPS 1 4.05 4.2 1 2.5 6.1 28 Linear Yes Yes QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp26075.html
MP2681
CC/CV Controller with Full Protection, Single Chip Solution for Power Tool Charger
Buy On MPS 3, 4, 5 4.15 20.75 4 4.9 30 36 CC/CV Controller No Yes SOIC-16 Standalone 1 0 https://www.monolithicpower.com/en/mp2681.html
MP2681B

CC/CV Controller with Full Protection and Indication One Chip Solution for Power Tools Applications

Buy On MPS 3, 4, 5 4.158 20.79 5 4.9 30 36 CC/CV Controller Yes Yes SOIC-16 Standalone 1 0 https://www.monolithicpower.com/en/mp2681b.html
No more parts left for display.