USB PD Controllers

USB PD Controllers

MPS offers automotive USB PD controllers up to 100W, compatible with Type-C 2.0 and USB PD3.0 specifications. These advanced PD controllers incorporate many common protocols, such as USB DCP, QC3.0, and BC1.2 Huawei FCP. They also support BC1.2 CDP, and help automotive customers design flexible and efficient USB PD ports for use throughout the vehicle.

High Flexibility: Compatible with Multiple Protocols
Superior Performance: Excellent Efficiency and Reliability
High Power: Up to 100W
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Common Features
Special Features
Package (mm)
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Common Features
Special Features
Package (mm)
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
MPS
Enable (EN) Off Timer Up to 120 Minutes
High-Voltage CCx/DP/DM I/O and Short-to-Battery VBUS/GND Protection
Integrated VCONN Power Switch
Integrated VCONN Power Switch and OCP
Supports DCP Schemes for BC1.2, 3A Divider, and 1.2V/1.2V Mode
Supports One USB Type-C DFP with USB PD3.0 and PPS
Supports QC3.0 and Huawei FCP
Supports USB PD Alternate Mode for Display Port
Thermal Shutdown
Thermal Shutdown Protection
USB PD Controller
Under-Voltage Protection (UVP)
VBUS Isolation N-Channel MOSFET Driver
VBUS OVP and UVP
2 NTC Thermal Protection Pins
7 GPIO Outputs Support Multiple Functions
Compliant with USB PD 3.1 with PPS, USB Type-C 2.1, TCPC 2.0 Supporting Firmware Update
Configurable PD Power Management when NTC, Power Sharing, or Battery Low Is Tripped
Dynamic Power-Sharing/Vbatt Low/Over-Temperature PDP Mitigation
High-Voltage CCx/DP/DM I/O and Short-to-Battery/VBUS/GND Protection
High-Voltage I/O Pins: VBUS, CCx, DP, and DM
High-Voltage Pins for CC1, CC2, DP, and DM
I2C Initiator/Target Interface and Interrupt
I2C/UART/Serial Wire Debugging
Integrated High-Voltage VCONN Supply Power Switch
Integrated VCONN Switch and OCP
Legacy Charging Protocol Supports BC 1.2, Apple 3A Divider Mode, and Huawei FCP/SCP
MCU-Based USB PD Controller Supports Apple Divider 3 Mode, BC1.2, Qualcomm Quick Charge 3/4/4+ Technology
Passed USB PD 3.1 Certification Test with PPS (TID: 8467)
Supports Configurable Battery Low Detection Threshold and Blanking Time
Supports I2C Master
Supports QC 2.0/3.0, BC1.2 Short Mode, Apple Charging, and Huawei FCP
Supports USB 2.0, BC1.2, CDP and DCP Mode
Supports USB Type-C and PD 3.0 PPS
Two I2C Initiator/Target Interfaces
UART and Serial Wire Debug (SWD)
VBUS Power Path Isolation N-Channel MOSFET Driver
QFN-20 (4x4)
QFN-24 (4x4)
Automotive
Is MPSafe Has MPL Product URL
     
MPQ5031-AEC1

Single-Port USB PD Controller for Source Only, AEC-Q100 Qualified

4.6 5.5 5 0.1 USB PD Controller
2 NTC Thermal Protection Pins, 7 GPIO Outputs Support Multiple Functions, High-Voltage I/O Pins: VBUS, CCx, DP, and DM, Integrated VCONN Switch and OCP, Supports I2C Master, Supports QC 2.0/3.0, BC1.2 Short Mode, Apple Charging, and Huawei FCP, Supports USB 2.0, BC1.2, CDP and DCP Mode, Supports USB Type-C and PD 3.0 PPS, VBUS Power Path Isolation N-Channel MOSFET Driver
QFN-20 (4x4) Automotive 1 3.3 21 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq5031-aec1.html
MPF52000-AEC2

Dual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified

Buy On MPS 4.6 5.5 0.15
Integrated VCONN Power Switch, Thermal Shutdown, USB PD Controller, VBUS OVP and UVP
Dynamic Power-Sharing/Vbatt Low/Over-Temperature PDP Mitigation, High-Voltage CCx/DP/DM I/O and Short-to-Battery/VBUS/GND Protection, I2C/UART/Serial Wire Debugging, MCU-Based USB PD Controller Supports Apple Divider 3 Mode, BC1.2, Qualcomm Quick Charge 3/4/4 Technology
QFN-24 (4x4) Automotive 2 3.3 48 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpf52000-aec2.html
MPF52001-AEC2

Single USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified

Buy On MPS 4.6 5.5 5 0.3
High-Voltage CCx/DP/DM I/O and Short-to-Battery VBUS/GND Protection, Integrated VCONN Power Switch and OCP, Supports USB PD Alternate Mode for Display Port, Thermal Shutdown Protection, Under-Voltage Protection (UVP)
Compliant with USB PD 3.1 with PPS, USB Type-C 2.1, TCPC 2.0 Supporting Firmware Update, Legacy Charging Protocol Supports BC 1.2, Apple 3A Divider Mode, and Huawei FCP/SCP, Passed USB PD 3.1 Certification Test with PPS (TID: 8467), Two I2C Initiator/Target Interfaces, UART and Serial Wire Debug (SWD)
QFN-24 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpf52001-aec2.html
MPQ5038-AEC1

USB PD Source Controller with 7 Configurable PDOs and Load-Shedding, AEC-Q100 Qualified

Buy On MPS 3.3 21 0.1
Enable (EN) Off Timer Up to 120 Minutes, Supports DCP Schemes for BC1.2, 3A Divider, and 1.2V/1.2V Mode, Supports One USB Type-C DFP with USB PD3.0 and PPS, Supports QC3.0 and Huawei FCP, VBUS Isolation N-Channel MOSFET Driver
Configurable PD Power Management when NTC, Power Sharing, or Battery Low Is Tripped, High-Voltage Pins for CC1, CC2, DP, and DM, I2C Initiator/Target Interface and Interrupt, Integrated High-Voltage VCONN Supply Power Switch, Supports Configurable Battery Low Detection Threshold and Blanking Time
QFN-20 (4x4) Automotive 4.6 5.5 1 0 https://www.monolithicpower.com/en/mpq5038-aec1.html
No more parts left for display.