Current Sensors

MPS is committed to continuous innovation, with the smallest isolated current sensors in an SOIC-8 package.

Highest Isolation in an SOIC-8 Package: 3kVRMS
5A to 50A Current Sensing
Ultra-Small 3mmx3mm QFN Footprint with OCD Output
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Current Range (A)
VCC (V)
Accuracy Over Temp (%)
Temperature Range (°C)
Isolation Voltage (VRMS)
Working Voltage (VDC)
Bandwidth (kHz)
Over Current Detection (OCD)
Primary Conductor Resistance (mΩ)
UL Certification
TUV Certification
Package (mm)
MPSafe
MPL
Product URL
Current Range (A)
VCC (V)
Accuracy Over Temp (%)
Temperature Range (°C)
Isolation Voltage (VRMS)
Working Voltage (VDC)
Bandwidth (kHz)
Over Current Detection (OCD)
Primary Conductor Resistance (mΩ)
UL Certification
TUV Certification
Package (mm)
MPS
5
10
20
30
40
50 (Unidirectional)
±10
±100
±20
±25
±30
±40
±5
±50
±65
±80
3.3, 5
±2
±2.5
-40 to +125
-40 to +150
-40 to 125
3000
5000
100
700
820
1580
100
120
350
Yes
0.3
0.6
0.8
0.9
1.2
Yes
Yes
SOIC-16 WB
SOIC-8
SOIC-8 (5x4)
SOIC16-10 WB
TQFN-12 (3x3)
Is MPSafe Has MPL Product URL
     
MCQ1810-AEC1
Automotive-Grade, Low-Resistance (0.3mΩ), Isolated, Coreless Hall-Effect Current Sensor with Fast OCD
±5, ±10, ±20, ±30, ±40, ±50, ±65, ±80, ±100 3.3, 5 ±2 -40 to 125 5000 1580 350 Yes 0.3 SOIC16-10 WB 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1810-aec1.html
MCQ1812-AEC1
Automotive-Grade, Isolated, Linear Hall-Effect Current Sensor with Fast OCD
±5, ±10, ±20, ±30, ±40, ±50, ±65, ±80, ±100 3.3, 5 ±2 -40 to 150 5000 1580 350 Yes 0.8 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1812-aec1.html
MCQ1823

Automotive-Grade, Ultra-Small Package Linear Hall-Effect Current Sensor with Over-Current Detection

Buy On MPS ±5, ±10, ±20, ±30, ±40, ±50, 50 (Unidirectional) 3.3, 5 ±2.5 -40 to 125 100 120 Yes 0.6 Yes TQFN-12 (3x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1823.html
MCQ1806

3kVRMS Isolated Hall-Effect Current Sensor with 500VRMS Working Voltage and ±2.5% Accuracy, AEC-Q100 Qualified

Buy On MPS ±5, ±10, ±20, ±25 , ±30, ±40, ±50 3.3, 5 ±2.5 -40 to 125 3000 700 100 Yes 0.9 Yes SOIC-8 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1806.html
MCQ1805
3kVRMS Isolated Hall-Effect Current Sensor with 580VRMS Working Voltage and Over-Current Detection, AEC-Q100 Qualified
Buy On MPS
±5, ±10, ±20, ±30, ±40, ±50, 5, 10, 20, 30, 40, 50 (Unidirectional)
3.3, 5 ±2.5 -40 to 125 3000 820 120 Yes 1.2 Yes Yes SOIC-8 (5x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/sensors/mcq1805.html
No more parts left for display.