MP4012

NOT RECOMMENDED FOR NEW DESIGNS

8V-55Vin Boost WLED Controller

MP4012 continues to be in production for existing customers. Please consider this alternative for new designs:

MP4013B

Active

MP4013B

Active

Boost WLED Controller With Advanced Features, Full Protection and Soft Start Function

Features & Benefits

  • Constant-current WLED Driver
  • 600mV Feedback Voltage with ±1.2% Accuracy
  • 8V-26V Input Voltage
  • Programmable Switching Frequency
  • Leading Edge Blanking for Current Sense
  • High Dimming Ratio Fast PWM Dimming
  • DC Input or Pulse Signal Input Analog Dimming
  • 5V Reference Voltage with ±1% Accuracy
  • External PWM Dimming MOS Driver
  • Programmable Input Bus Voltage UVLO
  • Soft Start @ Any Startup Condition
  • Over Voltage Protection
  • Short LED Protection
  • Short Output Protection
  • Over Current Protection
  • Short Inductor/Diode Protection
  • Fault Indicator
  • VIN UVLO
  • Thermal Shutdown
  • Available in SOIC-16 package

… and many more!

Active Part Numbers:

MP4012DS-LF-P MP4012DS-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.