MP2270

1.8A, 24V, 700kHz Step-Down Converter

MP2270

NOT RECOMMENDED FOR NEW DESIGNS

1.8A, 24V, 700kHz Step-Down Converter

MP2270 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2314

NRFND

MP2314

NRFND

High Efficiency 2A, 24V, 500kHz with AAM (Light Load Mode), Synchronous Step-Down Converter in TSOT23-8

Features & Benefits

  • Wide 4.5V to 24V Operating Input Range
  • 2A Load Current
  • 120mO/50mO Low Rds(on) Internal Power MOSFETs
  • Low Quiescent Current
  • High Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Frequency Sync from 200kHz to 2MHz External Clock
  • AAM Power Save Mode
  • Internal Soft Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package

… and many more!

Active Part Numbers:

MP2270DH-LF MP2270DH-LF-P MP2270DH-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.