MP2249

1MHz, 6V, 3A, Low-Voltage Synchronous Step-Down Converter

MP2249

NOT RECOMMENDED FOR NEW DESIGNS

1MHz, 6V, 3A, Low-Voltage Synchronous Step-Down Converter

MP2249 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2143DJ-LF-Z

Active

MP2143DJ-LF-Z

Active

3A, 5.5V, 1.2MHz, 40µA Iq, COT Synchronous Step-Down Switcher

Features & Benefits

  • Wide 2.5V-to-5.5V Operating Input Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • Up to 3A Output Current
  • Low IQ: 40µA
  • 80mΩ and 40mΩ Internal Power MOSFET Switches
  • Default 1.2MHz Switching Frequency
  • EN and Power-Good for Power Sequencing
  • Cycle-by-Cycle Over-Current Protection
  • Auto Discharge at Power Off
  • Short-Circuit Protect with Hiccup Mode
  • Stable with Low-ESR Output Ceramic Capacitors
  • Available in a TSOT23-8 Package

… and many more!

Active Part Numbers:

MP2249DN-LF-P MP2249DN-LF-Z MP2249DQT-LF-P MP2249DQT-LF-Z MP2249DN-LF MP2249DQT-LF

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.