MP2209
16V, 2A, 600kHz Synchronous Step-Down Converter

MP2209

NOT RECOMMENDED FOR NEW DESIGNS

16V, 2A, 600kHz Synchronous Step-Down Converter

MP2209 continues to be in production for existing customers. Please consider this alternative for new designs:

MP1474S

Active

MP1474S

Active

2A, 16V, 500kHz, Synchronous, Step-Down Converter with PG

Features & Benefits

  • Wide 4.5V to 16V Operating-Input Range
  • 150mΩ/70mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous-Mode Operation
  • Fixed 500kHz Switching Frequency
  • Synchronizes from a 300kHz to 2MHz External Clock
  • Power-Save Mode at Light Load
  • Internal Soft-Start
  • Power Good Indicator
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a 8-pin TSOT-23 Package

… and many more!

Active Part Numbers:

MP2209DL-LF-P MP2209DL-LF-Z MP2209DL-LF

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.