MP2208

16V, 4A, 600kHz Synchronous Step-Down Converter

MP2208

NOT RECOMMENDED FOR NEW DESIGNS

16V, 4A, 600kHz Synchronous Step-Down Converter

MP2208 continues to be in production for existing customers. Please consider this alternative for new designs:

MP9151

NRFND

MP9151

NRFND

20V, 4A Synchronous, Step-Down Converter with PG and SS

Features & Benefits

  • Wide 4.5V to 20V Operating Input Range
  • 4A Output Current
  • Low Rds(ON) Internal Power MOSFETs
  • Programmable Switching Frequency from 300kHz to 1.6MHz
  • EN ON/OFF Control
  • Internal Power Save Mode
  • Power Good Indicator
  • External Soft Start
  • OCP and Thermal Shutdown
  • Available in 14-pin QFN2x3 Package

… and many more!

Active Part Numbers:

MP2208DL-LF-P MP2208DL-LF-Z MP2208DL-LF

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.