MP1580

NOT RECOMMENDED FOR NEW DESIGNS

2A, 380kHz Step-Down Converter

MP1580 continues to be in production for existing customers. Please consider this alternative for new designs:

MP9942GJ-Z

Active

MP9942GJ-Z

Active

High-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good

Features & Benefits

  • Wide 4V to 36V Continuous Operating Input Range
  • 36V Input Transient Tolerance
  • 90mO/55mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • 410kHz Switching Frequency
  • Synchronizes from 200kHz to 2.2MHz External Clock
  • High Duty Cycle for Automotive Cold-crank
  • Internal Power-Save Mode
  • Internal Soft-Start
  • Power Good Indicator
  • Over-Current Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package

… and many more!

Active Part Numbers:

MP1580HP-LF MP1580HS-LF-P MP1580HS-LF-Z MP1580HP-LF-P MP1580HP-LF-Z MP1580HS MP1580HS-LF MP1580HS-P MP1580HS-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.