The EVBL9840-L-00A is an evaluation board designed to demonstrate the capabilities of the MP9840 and the MPQ9840. The evaluation board features an integrated MPS power inductor.
The MP9840 is a configurable-frequency (350kHz to 2.5MHz), synchronous, step-down switch-mode converter with integrated, internal power MOSFETs. It can achieve up to 3.5A of highly efficient output current (IOUT) across a wide 3.3V to 36V input voltage (VIN) range, with current mode control for fast loop response.
Advanced asynchronous modulation (AAM) mode achieves high efficiency under light-load conditions by scaling down the switching frequency (fSW) to reduce the switching and gate driver losses.
The EV9840-L-00A is a fully assembled and tested evaluation board that generates 3.3V of output voltage (VOUT) and up to 3.5A of load current across the entire VIN range.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account