The EVBL4420H-J-00A is an evaluation board designed to demonstrate the capabilities of the MP4420H and MPQ4420H, and is optimized for MPS's MPL-AL6060 series of power inductors.
The MP4420H and MPQ4420H are high-frequency, synchronous, rectified, step-down, switch-mode converters with built-in power MOSFETs.They offer a compact solution that can achieve up to 2A of continuous output current (IOUT), with excellent load and line regulation across a wide 4V to 36V input voltage (VIN) range.
The MP4420H and MPQ4420H feature synchronous mode for high efficiency across the IOUT load range. Current mode provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown. The MP4420H and MPQ4420H are available in a TSOT23-8 package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account