EV6903DS-00A
Session popupval
Session textval
Session Titefor popup
Show default content
Description
The EV6903DS-00A is an evaluation board for the MP6903DS. It is configured to provide synchronous rectification solution for LLC topology.
MP6903DS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.
-
Show more
Show less
Features & Benefits
- Works with both Standard and Logic Level FETS
- Compatible with Energy Star, 1W Standby Requirements
- VDDRange From 8V to 24V
- Fast Turn-off Total Delay of 20ns
- Max 400kHz Switching Frequency
- <300μA Quiescent Current at Light Load Mode
- Supports CCM, CrCM and DCM Operation Mode
- Supports High-side and Low-side Rectification
Log in to your account
Create New Account