The EV6631H-L-00A is an evaluation board designed for the MP6631H, a three-phase brushless DC (BLDC) motor driver with integrated power MOSFETs. The MP6631H drives a three-phase BLDC motor with a single external Hall sensor or three external Hall sensors. The peak phase current is up to 3A across the 3.6V to 35V input voltage (VIN) range.
The MP6631H controls the motor speed via the pulse-width modulation (PWM) signal or the DC signal on the PWM/DC pin with closed-/open-loop control. The device features a built-in, configurable speed curve function. It also features a sinusoidal drive for maximum torque while minimizing the low-speed ripple and noise across the full speed range.
The MP6631H provides rotational speed detection. The rotational speed detector (the FG/RD pin) is an open-drain output. It outputs a high or low voltage relative to the Hall comparator’s output. Direction control is achieved via the DIR pin’s input.
Full protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO) protection, locked-rotor protection, over-current protection (OCP), and thermal shutdown.
The MP6631H is available in a QFN-26 (3mmx4mm) package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account