EV4433-L-00A
36V, 3A, Low Quiescent Current Synchronous Step-Down Converter Evaluation Board
EV4433-L-00A continues to be in production for existing customers. Please consider this alternative for new designs:
EVQ4433-L-00A
Active
EVQ4433-L-00A
Active
36V, 3A, Low Quiescent Current, Synchronous Step-Down Converter Evaluation Board
Features & Benefits
- Wide 5V to 36V Operating Input Voltage (VIN) Range
- 3A Continuous Output Current (IOUT)
- 1μA Low Shutdown Mode Current
- 10μA Sleep Mode Quiescent Current
- Internal 90mΩ High-Side MOSFET (HS-FET) and 40mΩ Low-Side MOSFET (LS-FET)
- 350kHz to 2.5MHz Configurable Switching Frequency (fSW)
- Synchronize to External Clock
- Selectable In-Phase or 180° Out-of-Phase
- Power Good (PG) Indicator
- Configurable Soft-Start Time
- 80ns Minimum On Time
- Selectable Forced Continuous Conduction Mode (FCCM) and Advanced Asynchronous Modulation (AAM) Mode
- Low-Dropout Mode
- Over-Current Protection (OCP) with Valley-Current Detection and Hiccup Mode
- Thermal Shutdown
- Available in a QFN-16 (3mmx4mm) Package
- Available in a Wettable Flank Package
- Available in AEC-Q100 Grade 1
… and many more!
Active Part Numbers:
EV4433-L-00A
Log in to your account
Create New Account