EV4560DQ-00A

2A, 55V, 2MHz Step-Down Converter Evaluation Board

Shopping CartOrder

EV4560DQ-00A

NOT RECOMMENDED FOR NEW DESIGNS

2A, 55V, 2MHz Step-Down Converter Evaluation Board

EV4560DQ-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EVBL4572-QB-00A

Active

EVBL4572-QB-00A

Active

2A, 60V, High-Efficiency, Synchronous Step-Down Converter Evaluation Board

Features & Benefits

  • Wide 5V to 60V Operating Input Voltage (VIN) Range
  • 2A of Continuous Output Current (IOUT)
  • 40μA Quiescent Current (IQ)
  • Configurable Frequency Up to 2.2MHz 
  • Internal 250mΩ High-Side MOSFET (HS-FET) and 45mΩ Low-Side MOSFET (LS-FET)
  • Low 2μA Shutdown Current
  • 0.45ms Internal Soft Start (SS)
  • 180° Out-of-Phase SYNCOUT Clock
  • Synchronous Mode for High-Efficiency Operation
  • Selectable Advanced Asynchronous Modulation (AAM) Mode or Forced Continuous Conduction Mode (FCCM) for Light-Load Operation
  • EN Remote Control
  • Power Good (PG) Indicator
  • Low-Dropout (LDO) Mode
  • Over-Current Protection (OCP)
  • Thermal Shutdown (TSD)
  • Available in a QFN-12 (2.5mmx3mm) Package
  • Optimized Performance with MPS Inductor MPL-AL6060 Series

… and many more!

Active Part Numbers:

EV4560DQ-00A

Buy direct from MPS

Standard Pricing

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days. Shipping only $5 per order.


100 Max per Company.
Limited Inventory to support product development.
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.