No PFC

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
MPS Inventory
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Type
Vfb (V)
Vovp (V)
Pout (max) (W) (Recommended)
Rds(on) (Ω)
Icharge (mA)
Ileak (µA)
VCC (max) (V)
Grade
Package (mm)
MPSafe
MPL
Product URL
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Type
Vfb (V)
Vovp (V)
Pout (max) (W) (Recommended)
Rds(on) (Ω)
Icharge (mA)
Ileak (µA)
VCC (max) (V)
Grade
Package (mm)
Buy On MPS
Primary-Side Control
Offline Regulator
6.3
7
Catalog
SOIC8-7A
Is MPSafe Has MPL Product URL
     
MP4034
Primary-side regulator with accurate CC control for LED driver
85 305 75 Primary-Side Control Offline Regulator 6.3 7 10 0.55 1 30 Catalog SOIC8-7A 0 0 https://www.monolithicpower.com/en/mp4034.html
No more parts left for display.